Miniature Circuit Breaker Acti9 xC60 1 Pole (C-Curve)

Caution
Product Description
This Acti9 xC60 is a low voltage biconnect miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole. The rated short circuit breaking capacity is up to 10000A at 220VAC - 240VAC conforming to IS/IEC 60898-1 standard. This miniature circuit breaker protects circuit against short circuit and overload current. The presence of the green strip guarantees physical opening of the contacts. It allows operations to be performed on the downstream circuit in complete safety. Mechanical durability goes up to 20000 cycles and electrical durability goes up to 20000 cycles. The Ui rated insulation voltage is 500VAC. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail or Vertical Fishbone Busbar for modular installation. Its width is 2 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003) According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -30°C to 70°C. The storage temperature is -40°C to 85°C.
-Suitable for isolation, guarantees operational safety at the downstream.
-Combine short-circuit and overload currents protection.
-Avoids false insertion of cables & enhanced cable tear-off strength with serrated terminals.
-Option to add auxiliaries, remote monitoring and residual current device (Vigi add-on block).
-Positive contact indication provides information of the physical contact opening.
| Type | Range | Product Name | Device Application | [In] Rated Current | Network Type | Trip Unit Technology | Curve Type | Network Frequency |
| A9N1P06CGN | Acti9 | XC60 | Distribution | 6 A | AC Network | Thermal-magnetic | C Curve | 50/60 Hz |
| A9N1P10CGN | 10 A | |||||||
| A9N1P16CGN | 16 A | |||||||
| A9N1P20CGN | 20 A | |||||||
| A9N1P25CGN | 25 A | |||||||
| A9N1P32CGN | 32 A |
| Type | [Ue] Rated Operational Voltage | Magnetic Tripping Limit | Breaking Capacity | Limitation Class | Contact Position Indicator | Control Type | Local Signalling | Comb Busbar and Distribution Block Compatibility | Earth-leakage Protection | Product Compatibility | Overvoltage Category |
| A9N1P06CGN A9N1P10CGN A9N1P16CGN A9N1P20CGN A9N1P25CGN A9N1P32CGN | 220...240 V AC 50/60 Hz | 5...10 x In | 10000 A Icn at 240 V AC 50/60 Hz conforming to IS/IEC 60898-1 | 3 conforming to IS/IEC 60898-1 | Yes | Toggle | ON/OFF indication | Top: YES | Separate block | C60 accessories C60 auxiliary | IV |
• Other Specifications
| Type | Mechanical Durability | Electrical Durability | Mounting Mode | Mounting Support | 9 mm Pitches | Height | Width | Depth | Net Weight | Connections - terminals | Wire Stripping Length | Tightening Torque |
| A9N1P06CGN | 20000 cycles | 20000 cycles | Clip-on | 35 mm DIN rail | 2 | 85 mm | 18 mm | 77.5 mm | 0.115 kg | Tunnel type terminals (bottom) 16 mm² flexible Tunnel type terminals (bottom) 25 mm² rigid Biconnect (bottom) | 13 mm for top or bottom connection | 2 N.m |
| A9N1P10CGN | ||||||||||||
| A9N1P16CGN | ||||||||||||
| A9N1P20CGN | ||||||||||||
| A9N1P25CGN | 10000 cycles | |||||||||||
| A9N1P32CGN | Tunnel type terminals (bottom) 25 mm² flexible Tunnel type terminals (bottom) 35 mm² rigid Biconnect (bottom) | 3.5 N.m |
• Environment
| Standards | IS/IEC 60898-1 |
| IP Degree of Protection | IP20 |
| Pollution Degree | 3 |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| Relative Humidity | 95 % at 55 °C |
| Ambient Air Temperature for Operation | -30…70 °C |
| Ambient Air Temperature for Storage | -40…85 °C |