(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DH Holder (DIN Rail Extension Type)【50 Pieces Per Package】

DH Holder (DIN Rail Extension Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,356₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please use it as an extension metal fitting for the existing DIN rail when repairing the site, etc.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·No need for drilling or processing for power strip when adding
·There are 2 types, a straight extension type and a type that can be extended 90 degrees toward you
[Materials]
·Steel plate t = 1.6 mm
·Electrogalvanized trivalent chromate treatment finish (Environmentally friendly electrogalvanized trivalent chromate treatment finish product)

Part Number
DH-E-S
DH-E-V
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting Method

₹ 19,355.95

1 Pack(s)

50 Pieces Per Package

8 Day(s) or more For straight edges

₹ 19,355.95

1 Pack(s)

50 Pieces Per Package

8 Day(s) or more For 90 Degrees
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting Method

Loading...

  1. 1

Basic Information

Material/surface treatment Steel plate (t = 1.6 mm) / electrogalvanized trivalent chromate treatment finish Type DH Holder (DIN Rail Extension Type)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list