(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutting Duct, BDR Type (Slit Upper Joint Type)【10 Pieces Per Package】

Cutting Duct, BDR Type (Slit Upper Joint Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,559₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Durable and easy-to-use BDR type
·By adding a new size with a narrow width and a high height, it contributes to the miniaturization of switchboards and control panels. (New size: BDR-282 / BDR-212)
・ Edgeless type with chamfered inner and outer surfaces of the through hole. Especially effective for protecting cables with thin insulated coating such as communication wires
・ There is no notch in the upper part of the through hole and it is connected, so it is durable even if it is long
・ The connected part can be easily cut with wire cutters, etc.
・ The model number represents a set of the main body and cover
・ If you only need the cover, please specify the model number of the duct cover

 
Part Number
BDR-262
BDR-462
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)

₹ 13,559.00

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 252000

₹ 16,080.00

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 402,000

Loading...

  1. 1

Basic Information

Color Gray Material Polyvinyl chloride resin
X
whatsapp-qr whatsapp-icon