(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Adhesive type cable tie mount.
[Features]
·Uses Sumitomo 3M adhesive tape, which has strong adhesive strength
·Since it is an adhesive fixing type, it does not take time to attach to the housing, etc.
Part Number |
---|
DKK-12-10P |
DKK-12-100P |
DKK-20-10P |
DKK-20-100P |
DKK-30-10P |
DKK-30-100P |
DKK-40-10P |
DKK-40-100P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|
₹ 309.80 | 2 Pack(s) | 10 Pieces Per Package | 9 Day(s) or more | 12.5 | 12.5 | ||
₹ 1,800.78 | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) or more | 12.5 | 12.5 | ||
₹ 401.57 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) or more | 20.0 | 20.0 | ||
₹ 1,811.76 | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) or more | 20.0 | 20.0 | ||
₹ 686.27 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) or more | 28.1 | 28.1 | ||
₹ 3,157.65 | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) or more | 28.1 | 28.1 | ||
₹ 865.10 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) or more | 38.4 | 38.4 | ||
₹ 3,758.43 | 1 Pack(s) | 100 Pieces Per Package | 9 Day(s) or more | 38.4 | 38.4 |
Loading...
Material | Nylon | Material | Nylon 66 | Color | Natural |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94 V-2 | Standard | UL |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy