(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Copper Foil Shield Tube, Low Cost Type, ATSF Series

Copper Foil Shield Tube, Low Cost Type, ATSF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,329₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double-sided tape type post-assembly insertion shield tube.
[Features]
·It is ideal for noise prevention in places that do not need to be opened and closed after mounting, and has a lower cost design than ATS tubes
·Achieves improved electromagnetic wave shielding effect compared to aluminum shield tube / conductive cloth
·Achieves an electrical resistance value of 0.04 Ω/cm^2, which is approx. half that of aluminum
·The noise prevention shield tube is very easy to solder to the copper foil, so the earth can be completed in a short time
·It has excellent flexibility and is a noise prevention shield tube that is softer than aluminum foil or metal mesh type, so it can be used even in narrow spaces where space is not available
·It is a noise prevention shield tube that makes it easy to put in and take out cables and wiring because no dedicated tools are required for installation
·Since the highest grade special copper foil is used for noise prevention, it has a great effect on unnecessary radiation. Can also be used for cap type

 
Part Number
ATSF-1005-1
ATSF-1005-5
ATSF-1005-25
ATSF-2010-1
ATSF-2010-5
ATSF-2010-25
ATSF-3015-1
ATSF-3015-5
ATSF-3015-25
ATSF-4020-1
ATSF-4020-5
ATSF-4020-25
ATSF-6030-1
ATSF-6030-5
ATSF-6030-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInternal Diameter
(mm)
Overall Length
(m)

₹ 2,329.41

1 Piece(s) 11 Day(s) or more 101

₹ 9,138.52

1 Piece(s) 11 Day(s) or more 105

₹ 34,747.64

1 Piece(s) 11 Day(s) or more 1025

₹ 2,407.84

1 Piece(s) 11 Day(s) or more 201

₹ 10,313.84

1 Piece(s) 11 Day(s) or more 205

₹ 39,960.91

1 Piece(s) 11 Day(s) or more 2025

₹ 2,588.24

1 Piece(s) 11 Day(s) or more 301

₹ 11,127.69

1 Piece(s) 11 Day(s) or more 305

₹ 43,021.23

1 Piece(s) 11 Day(s) or more 3025

₹ 2,823.53

1 Piece(s) 11 Day(s) or more 401

₹ 12,321.39

1 Piece(s) 11 Day(s) or more 405

₹ 47,555.61

1 Piece(s) 11 Day(s) or more 4025

₹ 3,058.82

1 Piece(s) 11 Day(s) or more 501

₹ 13,338.26

1 Piece(s) 11 Day(s) or more 505

₹ 51,309.54

1 Piece(s) 11 Day(s) or more 5025

Loading...

  1. 1

Basic Information

Fixing Method Other Shield compatible Available Application/special functions Other
Color Black Tool used NA Seat Material PVC sheet with polyester cloth
X
whatsapp-qr whatsapp-icon