(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CC-Link IE Field Network, Block Type Remote Unit NZ2GF Series (Part Number)

CC-Link IE Field Network, Block Type Remote Unit NZ2GF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,030₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[CC-Link IE Field Network, Block Type Remote Unit]
・ CC-Link IE field network remote device station. Input/output devices can be more easily distributed according to the equipment
・ You can easily add the number of input/output points by connecting expansion units
・ It supports CC-Link IE field network synchronous communication function. Since the operation can be performed according to the synchronization cycle of the master station that supports the synchronous communication function, the operation timings of multiple slave stations can be aligned
・ Units that support the fast link-up function can quickly return to the line when the CC-Link IE field network is disconnected and then reconnected
・ Units that support the automatic I/O parameter setting function can operate the input/output unit without setting parameters, so the startup time can be shortened

 
Part Number
NZ2GF2B1-32DT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Inputs Input Format Rated Input Voltage
(V)
Input answer time Number of Outputs Output Format Rated load voltage
(V)
Features Rated input current
(mA)
Max Load Current Terminal shape Type of unit Input format details

₹ 48,988.54

1 Piece(s) 10 Day(s) or more 16DC input24Less than 50 to 100 mS16Transistor / sync output24Expansion unit cannot be connected60.5AScrewBasic input/output mixing unitPositive common

Loading...

  1. 1

Basic Information

Protection function None Connection Terminal Terminal Block External connection 1-wire type