(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CC-Link IE Field Network, Block Type Remote Unit Expansion Unit

CC-Link IE Field Network, Block Type Remote Unit Expansion Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,011₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[CC-Link IE Field Network, Block Type Remote Unit]
・ CC-Link IE field network remote device station. Input/output devices can be more easily distributed according to the equipment
・ You can easily add the number of input/output points by connecting expansion units
・ It supports CC-Link IE field network synchronous communication function. Since the operation can be performed according to the synchronization cycle of the master station that supports the synchronous communication function, the operation timings of multiple slave stations can be aligned
・ Units that support the fast link-up function can quickly return to the line when the CC-Link IE field network is disconnected and then reconnected
・ Units that support the automatic I/O parameter setting function can operate the input/output unit without setting parameters, so the startup time can be shortened

Part Number
NZ2EX2B1N-16T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,010.96

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Outputs 16 Output Format Transistor / sync output Rated load voltage(V) 12$24
Protection function None Connection Terminal Terminal Block Max Load Current 0.5A
Terminal shape Screw Type of unit Expansion unit External connection 1-wire type