(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CC-Link IE Field Network, Block Type Remote Unit (Multi input)

CC-Link IE Field Network, Block Type Remote Unit (Multi input)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[CC-Link IE Field Network, Block Type Remote Unit]
・ CC-Link IE field network remote device station. Input/output devices can be more easily distributed according to the equipment
・ You can easily add the number of input/output points by connecting expansion units
・ It supports CC-Link IE field network synchronous communication function. Since the operation can be performed according to the synchronization cycle of the master station that supports the synchronous communication function, the operation timings of multiple slave stations can be aligned
・ Units that support the fast link-up function can quickly return to the line when the CC-Link IE field network is disconnected and then reconnected
・ Units that support the automatic I/O parameter setting function can operate the input/output unit without setting parameters, so the startup time can be shortened

CC-Link IE Field Network, Block Type Remote Unit (Multi input)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
NZ2GF2S-60MD4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 111,576.03

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Other Input I/F (Input Target) Thermocouple Connection Terminal Terminal Block
Type of unit Multi input (Voltage/current/temperature) A/D conversion time 40 ms Terminal shape Spring clamp
Input Format Analog voltage / current / temperature
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list