(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

FREQROL Inverter Option Filter Pack FR-BFP2

FREQROL Inverter Option Filter Pack FR-BFP2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,998₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A filter pack that combines a power factor improvement reactor, a zero-phase reactor, and a capacitive filter
・ It can be compatible with harmonic suppression guidelines
・ It can be used for 3-phase 200 V / 400 V class 0.4K to 15K
・ The mounting method can be selected from side mounting and back mounting (For FR-E720-5.5 K, 7.5K, FR-E740-0.4 K to 3.7K, back mounting is impossible)

 
Part Number
FR-BFP2-0.4K
FR-BFP2-2.2K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable inverter capacity
(kW)
Width (W)
(mm)
Height (H)
(mm)
Depth (D)
(mm)
Allowable inverter output current
(A)

₹ 21,998.31

1 Piece(s) 10 Day(s) or more 2.21081888010

₹ 24,393.26

1 Piece(s) 10 Day(s) or more 0.468218602.5

Loading...

  1. 1

Basic Information

Type Filter pack Compatible Series FR-E700, FR-F700PJ, FR-D700 Voltage class(V) 200