(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MELSEC iQ-R Motion Unit (CC-Link IE TSN Compatible)

MELSEC iQ-R Motion Unit (CC-Link IE TSN Compatible)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      226,505₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ The motion unit is a unit that can perform various motion controls such as single-axis control, positioning including multi-axis control, synchronization, cam, speed, torque, etc.
・ You can easily perform linear interpolation, etc., just by inputting positioning data from PLCopen Motion Control FB
・ You can freely control the servo system by connecting servo amplifiers, input/output units, etc., in 1 network
・ High-speed and high-precision motion unit
・ Motion control with easy programming
・ Synchronous encoder
・ Servo data monitoring

 
Part Number
RD78G16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 226,504.75

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Control Axis 16 Positioning data number 600 Additional Function Interpolation function
Connection Terminal Connector Servo external signal input specification CC-Link IE TSN Specifications 100 m (Distance between stations)
Servo Amplifier connection MR-J5-G
X
whatsapp-qr whatsapp-icon