(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grounding 15 A Adapter

Grounding 15 A Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      541₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Shape: 2P ·Rated voltage (V): 125 ·Rated current (A): 15 ·NEMA standard: N/A

 
Part Number
WH2891P
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 540.96

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Shape 2P Rated Voltage(V) 125
NEMA standard presence NA Dimension length(mm) 35 Dimension width(mm) 34
Dimension thickness(mm) 24 Main Body Color Gray Number of outlet openings(Opening) 3
JAN Code 4989602297468
X
whatsapp-qr whatsapp-icon