(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tough Cap

Tough Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Compatible power cable (mm^2): 1.25/2/3.5 ·Type of compatible cable: Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord

 
Part Number
WF3315W
WF62153B
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipShape Main Body Color Number of outlet openings
(Opening)
JAN Code Outer Diameter of the Main Body

₹ 616.80

1 Piece(s) 6 Day(s) or more [Other] Grounding 2PMilky white34547441117981ø38

₹ 469.11

1 Piece(s) 10 Day(s) or more [Other] 2PBlack24989602924456ø34

Loading...

  1. 1

Basic Information

Type Inlet/plug Rated Voltage(V) 125 NEMA standard presence NA
Dimension length(mm) 49.5 Applicable Wire(mm²) 1.25/2/3.5 Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord
X
whatsapp-qr whatsapp-icon