(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap

Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      134₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

Panasonic AC outlet/inlet cap Rated voltage (V) 125 .

 
Part Number
WF5113
WH4007
WH4015
WH4015B
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipShape Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Main Body Color Number of outlet openings
(Opening)
JAN Code Outer Diameter of the Main Body

₹ 385.29

1 Piece(s) 6 Day(s) or more [Other] 3P513820Milky white34902710631092-

₹ 183.05

2 Piece(s) 6 Day(s) or more [Other] 2P53--Black24902710560880ø34

₹ 133.82

5 Piece(s) 6 Day(s) or more [Other] 2P42--White24902710862236-

₹ 133.82

5 Piece(s) 6 Day(s) or more [Other] 2P42--Black24902710562433-

Loading...

  1. 1

Basic Information

Type Inlet/plug Rated Voltage(V) 125 NEMA standard presence NA
X
whatsapp-qr whatsapp-icon