(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High Capacity Tough Cap

High Capacity Tough Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      368₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Compatible power cable (mm^2): 1.25/2/3.5 ·Outer diameter of main body: ø34 ·Shape: 2P

 
Part Number
WF52153B
WF52153W
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipMain Body Color

₹ 367.99

5 Piece(s) 6 Day(s) or more Black

₹ 367.99

1 Piece(s) 10 Day(s) or more Milky white

Loading...

  1. 1

Basic Information

Type Inlet/plug Shape 2P Rated Voltage(V) 125
NEMA standard presence NA Dimension length(mm) 49.5 Number of outlet openings(Opening) 2
Applicable Wire(mm²) 1.25/2/3.5 JAN Code 4989602924449 Outer Diameter of the Main Body ø34