(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap / Connector Body for Game Console

Cap / Connector Body for Game Console
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      489₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Rated Voltage (V): 24 ·Rated current (A): 10 ·NEMA standard: None ·Insertion opening type: Dedicated for 24 V AC

 
Part Number
WP7100
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 489.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Inlet/plug Shape 2P Rated Voltage(V) 24
NEMA standard presence NA Dimension length(mm) 54 Dimension width(mm) 33.5
Dimension thickness(mm) 16.2 Insertion opening type Dedicated for 24 V AC Number of outlet openings(Opening) 2
JAN Code 4989602207719
X
whatsapp-qr whatsapp-icon