(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

C-Type Grounding Cord Connector Body for Stage/Studio

C-Type Grounding Cord Connector Body for Stage/Studio
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Shape: 2P ·Rated voltage (V): 125 ·NEMA standard: None ·Insertion opening type: Type C ·Number of outlets (Outlets): 1

 
Part Number
WA1829B
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 1,637.31

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Outlet/socket Shape 2P Rated Voltage(V) 125
Rated Current(A) 20 NEMA standard presence NA Dimension length(mm) 83
Dimension width(mm) 52 Main Body Color Black Insertion opening type C Type
Number of outlet openings(Opening) 1 JAN Code 4902710265013