(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Rubber Cord Connector Body

Waterproof Rubber Cord Connector Body
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      679₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Wiring terminal: Crimping ·Type of compatible cable: Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord

 
Part Number
WA3339
WA3429K
WA3519K
WA3619
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Number of outlet openings
(Opening)
JAN Code Compatible Cable Outer Diameter Outer Diameter of the Main Body

₹ 2,032.47

1 Piece(s) 10 Day(s) or more [Other] 3P2503016034902710632556ø13 to ø16ø85

₹ 1,206.22

1 Piece(s) 6 Day(s) or more [Other] Grounding 3P2502012044547441113099ø12 to ø16ø73

₹ 679.33

1 Piece(s) 6 Day(s) or more [Other] Grounding 2P125-7534547441113105ø10.5 to ø13ø46

₹ 772.47

1 Piece(s) 6 Day(s) or more [Other] Grounding 2P250-10534902710629839ø10.5 to ø13ø58

Loading...

  1. 1

Basic Information

Type Outlet/socket NEMA standard presence NA Main Body Color Black
Protection function Waterproof Wiring terminal Crimp Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord
X
whatsapp-qr whatsapp-icon