(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Rubber Cord Connector Set Product (Part Number)

Waterproof Rubber Cord Connector Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      663₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

Waterproof rubber cord connector Set product.
[Features]
・ Multiple waterproof valve
・ Improved cord insertion without compromising waterproofness

 
Part Number
WA3420K
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Number of outlet openings
(Opening)
JAN Code Compatible Cable Outer Diameter Outer Diameter of the Main Body

₹ 2,136.25

1 Piece(s) 6 Day(s) or more [Other] Grounding 3P25020193.144547441113150ø12 to ø16ø61

Loading...

  1. 1

Basic Information

Type Other NEMA standard presence NA Main Body Color Black
Protection function Waterproof Wiring terminal Crimp Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord