(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cord Connector Set Product

Cord Connector Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Protective Function: Waterproof ·Compatible cable type: Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord

 
Part Number
WA1320
WA1415
WA1420
WA1515
WA1615
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Number of outlet openings
(Opening)
Wiring terminal Applicable Wire
(mm²)
JAN Code Outer Diameter of the Main Body

₹ 928.14

1 Piece(s) 10 Day(s) or more [Other] 3P25020107.43Crimp2/3.54902710629457ø53

₹ 675.34

1 Piece(s) 10 Day(s) or more [Other] Grounding 3P250-91.44Crimp1.25/24902710629471ø46

₹ 1,118.40

1 Piece(s) 10 Day(s) or more [Other] Grounding 3P25030107.44Crimp2/3.54902710629495ø53

₹ 675.34

1 Piece(s) 10 Day(s) or more [Other] Grounding 2P125-87.42Crimp1.25/24902710629518ø34

₹ 944.11

1 Piece(s) 10 Day(s) or more [Other] Grounding 2P250-91.43-1.25/24902710632518ø39

Loading...

  1. 1

Basic Information

Type Other NEMA standard presence NA Main Body Color Black
Protection function Waterproof Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord
X
whatsapp-qr whatsapp-icon