(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Removal Prevention Waterproof Rubber Cord Connector Set Product

Removal Prevention Waterproof Rubber Cord Connector Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      802₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Panasonic Corporation Retaining Waterproof Rubber Cord Connector set product

 
Part Number
WA6215
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 801.74

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Shape 2P Rated Voltage(V) 125
NEMA standard presence NA Dimension length(mm) 125 Main Body Color Black
Protection function Waterproof Number of outlet openings(Opening) 2 Wiring terminal Crimp
Outlet type Retainer Applicable Wire(mm²) 1.25 to 2 JAN Code 4902710632655
Compatible Cable Outer Diameter ø9.6 to ø12 Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord Outer Diameter of the Main Body ø34