(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Twist Lock Waterproof Rubber Cord Connector Body

Twist Lock Waterproof Rubber Cord Connector Body
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Panasonic Corporation twist lock waterproof rubber cord connector body.

 
Part Number
WA5319K
WA5339
WA5439
WA5469
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Number of outlet openings
(Opening)
JAN Code Compatible Cable Outer Diameter Outer Diameter of the Main Body

₹ 965.39

1 Piece(s) 6 Day(s) or more [Other] Grounding 2P125-NA9734902710629921ø10.5 to ø13ø49

₹ 2,378.41

1 Piece(s) 10 Day(s) or more [Other] Grounding 2P25030Available118.534902710632587ø13 to ø16ø74.5

₹ 2,757.61

1 Piece(s) 6 Day(s) or more [Other] Grounding 3P25030Available118.544902710632600ø14 to ø17.5ø74.5

₹ 7,852.19

1 Piece(s) 10 Day(s) or more [Other] Grounding 3P25060NA171.544902710632624ø19.5 to ø24ø70.4

Loading...

  1. 1

Basic Information

Type Outlet/socket Main Body Color Black Protection function Waterproof
Wiring terminal Crimp Outlet type Retainer Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord