(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Twist Lock Waterproof Rubber Cord Connector Set Product

Twist Lock Waterproof Rubber Cord Connector Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      896₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

Twist lock waterproof rubber cord connector Set product.
[Features]
・ Improved cord insertion without compromising waterproofness

 
Part Number
WA5215K
WA5220K
WA5315K
WA5320K
WA5330
WA5331
WA5360
WA5420K
WA5430
WA5460
WA5520
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Number of outlet openings
(Opening)
JAN Code Compatible Cable Outer Diameter

₹ 896.21

1 Piece(s) 10 Day(s) or more [Other] 2P125-NA148.524902710629853ø9.6 to ø12

₹ 2,096.34

1 Piece(s) 10 Day(s) or more [Other] 2P25020NA16124902710629884ø10.5 to ø13.5

₹ 1,750.40

1 Piece(s) 6 Day(s) or more [Other] Grounding 2P125-NA15934902710629907ø10.5 to ø13.5

₹ 2,488.84

1 Piece(s) 10 Day(s) or more [Other] 3P25020NA169.134902710629945ø11 to ø14.5

₹ 4,225.18

1 Piece(s) 10 Day(s) or more [Other] 3P25030Available208.534902710632570ø13 to ø16

₹ 3,830.01

1 Piece(s) 10 Day(s) or more [Other] 3P25030NA208.534902710850578ø13 to ø16

₹ 12,914.83

1 Piece(s) 10 Day(s) or more [Other] 3P25060NA32034902710632594ø17.5 to ø22

₹ 2,834.78

1 Piece(s) 6 Day(s) or more [Other] Grounding 3P25020NA187.544902710629983ø12 to ø16

₹ 4,773.35

1 Piece(s) 6 Day(s) or more [Other] Grounding 3P25030Available208.544902710630019ø14 to ø17.5

₹ 14,637.86

1 Piece(s) 10 Day(s) or more [Other] Grounding 3P25060NA32044902710632617ø19.5 to ø24

₹ 2,727.01

1 Piece(s) 10 Day(s) or more [Other] Grounding 2P25020Available183.834902710893995ø11 to ø14.5

Loading...

  1. 1

Basic Information

Type Other Main Body Color Black Protection function Waterproof
Wiring terminal Crimp Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord
X
whatsapp-qr whatsapp-icon