(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Power Strip With Magnet

Power Strip With Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Power strip with magnet. ·Socket shape: A-3, retaining

 
Part Number
WCH24363H
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 3,466.98

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 6
Switch form None Plug angle (draw direction at front position) Straight Allowable power(W) 1500
Color Gray Dimensions(mm) 26(H)/310(W)/44(D) JAN Code 4547441058529