(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Twist Lock Ceiling Light Socket Cap for Appliances

Square Twist Lock Ceiling Light Socket Cap for Appliances
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Cap for square twist lock ceiling rosette made by Panasonic. [Connection Method]Cord soldering "Load capacity" general vinyl cord: Up to 3 kg, reinforcing cord: 5 kg or less

 
Part Number
WG7002
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 128.49

5 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Lighting Related Part (Rated) Rated Voltage(V) 125 Rated Current(A) 6
Color Milky White Type Square Twist Lock Ceiling Light Socket Cap for Appliances Mounting Method Twist lock ceiling
Rated Voltage(V) 125 Rated Current(A) 6 Dimensions(mm) 52(W)/8(D)
JAN Code 4902710615894
X
whatsapp-qr whatsapp-icon