(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Twist Lock Rosette

Twist Lock Rosette
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]A twist lock rosette with a feed terminal, manufactured by Panasonic. Some of them come with outlets, so you can choose one of the best suits your needs. [Compatible Enclosure]Please use a metal outlet box.

 
Part Number
WG6001WK
WG6420AK
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipColor Type Specifications Color Mounting Holes JAN Code

₹ 524.50

1 Piece(s) 10 Day(s) or more Milky WhiteRound twist lock embedded rosetteWith feed terminal, no ceiling hangerMilky whiteM3.54989602326427

₹ 832.05

1 Piece(s) 10 Day(s) or more ChocolateTwist lock embedded rosette with round outletWith feed terminalChocolate-4902710611544

Loading...

  1. 1

Basic Information

Type Lighting Related Part (Rated) Rated Voltage(V) 125 Rated Current(A) 6
Number of Positions 2 Mounting Method Twist lock embedded Rated Voltage(V) 125
Rated Current(A) 6 Outer Diameter ø95
X
whatsapp-qr whatsapp-icon