(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

20 A Full Power Remote Control Relay

20 A Full Power Remote Control Relay
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]JIS Standard-compliant20 A full power remote control relay for power distribution board. Please check the rated voltage before ordering.

20 A Full Power Remote Control Relay
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
WR6161K
WR6166
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipContact Configuration Coil rated voltage (AC)
(V)
Dimension width
(mm)
JAN Code

₹ 2,423.04

1 Piece(s) 6 Day(s) or more 1a100/200964549077201522

₹ 4,849.91

1 Piece(s) 6 Day(s) or more 2a200106.54902710931772
Part Number
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipContact Configuration Coil rated voltage (AC)
(V)
Dimension width
(mm)
JAN Code

Loading...

  1. 1

Basic Information

Application For Signals Latch function NA Terminal shape Screw Fastening
Contact rated current (minimum value for AC and DC)(A) 20 Dimension height(mm) 24.5 Dimension depth(mm) 60
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language