Loading...

TeSys LRD Thermal Overload Relays

Brand :
SCHNEIDER

Caution

    Product Description

    TeSys LRD Thermal Overload Relays
    Thermal Overload Relays offer a wide variety of sizes and specification to choose from.
    [Feature]
    ● Product or component type : Differential thermal overload relay
    ● Product compatibility : for example LRD04 can support LC1D25, LC1D38, LC1D32, LC1D18, LC1D12 and LC1D09
    ● Relay application : Motor protection
    ● Thermal overload class : Class 10A conforming to IEC 60947-4-1
    ● Ambient air temperature for operation : -20 to 60 ℃ without derating conforming to IEC 60947-4-1

    Product CodeProduct or component typeDevice short nameDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH free of SVHCWarrantyNetwork frequencyTightening torqueRange[Ue] rated operational voltage [Ui] rated insulation voltage [Ith] conventional free air thermal currentProduct compatibilityConnections - terminals[Uimp] rated impulse withstand voltageProtective treatmentProduct nameFlame retardanceControl typeMounting supportMechanical robustnessRelay applicationPhase failure sensitivityNetwork typeThermal protection adjustment range         Tripping threshold      Temperature compensation      Dielectric strength     Permissible currentWidthREACH RegulationHeightToxic heavy metal freeThermal overload classConnection pitch
    LRD01Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529EN 60947-4-1
    EN 60947-5-1
    IEC 60947-5-1
    IEC 60947-4-1
    UL 508
    ATEX D 94/9/CE
    CSA C22.2 No 14
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃RINA
    BV
    CCC
    GL
    UL
    GOST
    CSA
    DNV
    LROS (Lloyds register of shipping)
    ATEX INERIS
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D25
    LC1D09
    LC1D12
    LC1D18
    LC1D38
    LC1D32
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    0.1 to 0.16 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD02Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529UL 508
    IEC 60947-5-1
    IEC 60947-4-1
    EN 60947-4-1
    ATEX D 94/9/CE
    CSA C22.2 No 14
    EN 60947-5-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃RINA
    CCC
    GOST
    DNV
    LROS (Lloyds register of shipping)
    UL
    CSA
    BV
    ATEX INERIS
    GL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D25
    LC1D38
    LC1D12
    LC1D09
    LC1D18
    LC1D32
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    0.16 to 0.25 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD03Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529EN 60947-5-1
    ATEX D 94/9/CE
    CSA C22.2 No 14
    IEC 60947-5-1
    EN 60947-4-1
    IEC 60947-4-1
    UL 508
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃CCC
    BV
    UL
    ATEX INERIS
    RINA
    CSA
    GOST
    LROS (Lloyds register of shipping)
    DNV
    GL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D25
    LC1D18
    LC1D38
    LC1D12
    LC1D32
    LC1D09
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    0.25 to 0.4 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD04Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529ATEX D 94/9/CE
    EN 60947-5-1
    EN 60947-4-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃RINA
    GL
    UL
    ATEX INERIS
    CSA
    GOST
    LROS (Lloyds register of shipping)
    DNV
    CCC
    BV
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D25
    LC1D38
    LC1D32
    LC1D18
    LC1D12
    LC1D09
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    0.4 to 0.63 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD05Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529IEC 60947-5-1
    EN 60947-4-1
    EN 60947-5-1
    ATEX D 94/9/CE
    CSA C22.2 No 14
    UL 508
    IEC 60947-4-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃RINA
    BV
    GOST
    CSA
    GL
    ATEX INERIS
    LROS (Lloyds register of shipping)
    DNV
    CCC
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D25
    LC1D38
    LC1D12
    LC1D32
    LC1D18
    LC1D09
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    0.63 to 1 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD056Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529ATEX D 94/9/CE
    IEC 60947-4-1
    EN 60947-5-1
    CSA C22.2 No 14
    IEC 60947-5-1
    UL 508
    EN 60947-4-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃CSA
    BV
    RINA
    CCC
    DNV
    LROS (Lloyds register of shipping)
    GOST
    GL
    ATEX INERIS
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 2.3 N.m - on lugs-ring terminals M4
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D25
    LC1D32
    LC1D12
    LC1D38
    LC1D09
    LC1D18
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: lugs-ring terminals
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    0.63 to 1 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration---14.5 mm
    LRD06Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529IEC 60947-5-1
    EN 60947-4-1
    CSA C22.2 No 14
    ATEX D 94/9/CE
    EN 60947-5-1
    UL 508
    IEC 60947-4-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃CSA
    BV
    GOST
    ATEX INERIS
    UL
    DNV
    RINA
    LROS (Lloyds register of shipping)
    GL
    CCC
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D25
    LC1D32
    LC1D12
    LC1D18
    LC1D38
    LC1D09
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    1 to 1.6 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz c
    onforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD07Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529EN 60947-4-1
    IEC 60947-5-1
    EN 60947-5-1
    IEC 60947-4-1
    UL 508
    ATEX D 94/9/CE
    CSA C22.2 No 14
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃ATEX INERIS
    BV
    DNV
    CCC
    UL
    CSA
    GOST
    RINA
    LROS (Lloyds register of shipping)
    GL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D18
    LC1D38
    LC1D32
    LC1D25
    LC1D12
    LC1D09
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    1.6 to 2.5 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD08Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529UL 508
    EN 60947-5-1
    EN 60947-4-1
    IEC 60947-4-1
    ATEX D 94/9/CE
    IEC 60947-5-1
    CSA C22.2 No 14
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃BV
    RINA
    LROS (Lloyds register of shipping)
    CCC
    CSA
    ATEX INERIS
    GL
    UL
    GOST
    DNV
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D12
    LC1D09
    LC1D25
    LC1D38
    LC1D32
    LC1D18
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    2.5 to 4 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD12Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529IEC 60947-5-1
    CSA C22.2 No 14
    ATEX D 94/9/CE
    EN 60947-4-1
    UL 508
    EN 60947-5-1
    IEC 60947-4-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃LROS (Lloyds register of shipping)
    GOST
    DNV
    ATEX INERIS
    CCC
    GL
    CSA
    UL
    BV
    RINA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D18
    LC1D25
    LC1D32
    LC1D12
    LC1D09
    LC1D38
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mmflexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    5.5 to 8 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    1.5 A at 240 V AC-15 for signalling circuit
    0.1 A at 250 V DC-13 for signalling circuit
    45 mmREACH Declaration--Class 10A-
    LRD14Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529EN 60947-5-1
    ATEX D 94/9/CE
    UL 508
    EN 60947-4-1
    IEC 60947-4-1
    CSA C22.2 No 14
    IEC 60947-5-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃GOST
    BV
    GL
    UL
    ATEX INERIS
    CSA
    CCC
    DNV
    RINA
    LROS (Lloyds register of shipping)
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D09
    LC1D12
    LC1D38
    LC1D32
    LC1D25
    LC1D18
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    7 to 10 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    3 A at 120 V AC-15 for signalling circuit
    0.22 A at 125 V DC-13 for signalling circuit
    45 mmREACH Declaration----
    LRD16Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529IEC 60947-4-1
    UL 508
    EN 60947-5-1
    ATEX D 94/9/CE
    EN 60947-4-1
    IEC 60947-5-1
    CSA C22.2 No 14
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃LROS (Lloyds register of shipping)
    GL
    DNV
    CCC
    UL
    ATEX INERIS
    RINA
    BV
    GOST
    CSA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 1.7 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D18
    LC1D38
    LC1D32
    LC1D12
    LC1D25
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 4 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 solid
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    9 to 13 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    1.5 A at 240 V AC-15 for signalling circuit
    0.1 A at 250 V DC-13 for signalling circuit
    45 mmREACH Declaration--Class 10A-
    LRD32Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529IEC 60947-4-1
    UL 508
    CSA C22.2 No 14
    IEC 60947-5-1
    ATEX D 94/9/CE
    EN 60947-5-1
    EN 60947-4-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃CSA
    BV
    UL
    GL
    DNV
    LROS (Lloyds register of shipping)
    GOST
    CCC
    RINA
    ATEX INERIS
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 2.5 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D32
    LC1D25
    LC1D38
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 solid
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    23 to 32 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    1.5 A at 240 V AC-15 for signalling circuit
    0.1 A at 250 V DC-13 for signalling circuit
    45 mmREACH Declaration--Class 10A-
    LRD325Differential thermal overload relayLRD123 mm0.375 kgIP20 conforming to IEC 60529EN 60947-5-1
    UL 508
    CSA C22.2 No 14
    IEC 60947-5-1
    EN 60947-4-1
    IEC 60947-4-1
    ATEX D 94/9/CE
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃CSA
    RINA
    CCC
    LROS (Lloyds register of shipping)
    UL
    ATEX INERIS
    BV
    GOST
    DNV
    GL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 5 N.m - on EverLink BTR screw connectors
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D40A
    LC1D65A
    LC1D50A
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible with cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Vibrations: 4 gn conforming to IEC 60068-2-6
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    17 to 25 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    0.95 A at 380 V AC-15 for signalling circuit
    0.06 A at 440 V DC-13 for signalling circuit
    55 mm-70 mmYes--
    LRD332Differential thermal overload relayLRD123 mm0.375 kgIP20 conforming to IEC 60529ATEX D 94/9/CE
    IEC 60947-4-1
    UL 508
    EN 60947-5-1
    EN 60947-4-1
    IEC 60947-5-1
    CSA C22.2 No 14
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃GL
    DNV
    GOST
    RINA
    ATEX INERIS
    LROS (Lloyds register of shipping)
    UL
    BV
    CSA
    CCC
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 5 N.m - on EverLink BTR screw connectors
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D40A
    LC1D65A
    LC1D50A
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible with cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Vibrations: 4 gn conforming to IEC 60068-2-6
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    23 to 32 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    0.95 A at 380 V AC-15 for signalling circuit
    0.06 A at 440 V DC-13 for signalling circuit
    55 mm-123 mmYes--
    LRD3363Differential thermal overload relayLRD121 mm0.51 kgIP20 conforming to IEC 60529CSA C22.2 No 14
    IEC 60947-5-1
    IEC 60947-4-1
    EN 60947-5-1
    UL 508
    EN 60947-4-1
    ATEX D 94/9/CE
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃LROS (Lloyds register of shipping)
    ATEX INERIS
    CCC
    BV
    GL
    GOST
    RINA
    DNV
    UL
    CSA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 9 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 1000 V conforming to IEC 60947-4-1
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    5 A for signalling circuitLC1D80
    LC1D95
    Power circuit: screw clamp terminals 1 cable(s) 4 to 35 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 4 to 35 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 4 to 35 mmsolid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    63 to 80 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    0.72 A at 500 V AC-15 for signalling circuit
    0.06 A at 440 V DC-13 for signalling circuit
    75 mm-123 mmYes--
    LRD3365Differential thermal overload relayLRD121 mm0.51 kgIP20 conforming to IEC 60529IEC 60947-4-1
    UL 508
    IEC 60947-5-1
    ATEX D 94/9/CE
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃GOST
    BV
    DNV
    LROS (Lloyds register of shipping)
    RINA
    CCC
    ATEX INERIS
    CSA
    GL
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 9 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 1000 V conforming to IEC 60947-4-1
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    5 A for signalling circuitLC1D95
    LC1D80
    Power circuit: screw clamp terminals 1 cable(s) 4 to 35 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 4 to 35 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 4 to 35 mm2 solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    80 to 104 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    0.72 A at 500 V AC-15 for signalling circuit
    0.06 A at 440 V DC-13 for signalling circuit
    75 mm-123 mmYes--
    LRD340Differential thermal overload relayLRD123 mm0.375 kgIP20 conforming to IEC 60529EN 60947-5-1
    ATEX D 94/9/CE
    UL 508
    CSA C22.2 No 14
    IEC 60947-5-1
    IEC 60947-4-1
    EN 60947-4-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃DNV
    UL
    GOST
    CSA
    CCC
    ATEX INERIS
    LROS (Lloyds register of shipping)
    BV
    GL
    RINA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 5 N.m - on EverLink BTR screw connectors
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D65A
    LC1D50A
    LC1D40A
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mmflexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible with cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Vibrations: 4 gn conforming to IEC 60068-2-6
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    30 to 40 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    0.95 A at 380 V AC-15 for signalling circuit
    0.06 A at 440 V DC-13 for signalling circuit
    55 mm-70 mmYes--
    LRD35Differential thermal overload relayLRD70 mm0.124 kgIP20 conforming to IEC 60529IEC 60947-4-1
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    ATEX D 94/9/CE
    UL 508
    IEC 60947-5-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃GL
    CCC
    ATEX INERIS
    UL
    GOST
    CSA
    DNV
    LROS (Lloyds register of shipping)
    BV
    RINA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 2.5 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D32
    LC1D38
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 1 to 6 mm2 flexible with cable end
    Power circuit: screw clamp terminals 1 cable(s) 1.5 to 10 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    30 to 38 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    1.5 A at 240 V AC-15 for signalling circuit
    0.1 A at 250 V DC-13 for signalling circuit
    45 mmREACH Declaration70 mm---
    LRD350Differential thermal overload relayLRD123 mm0.375 kgIP20 conforming to IEC 60529UL 508
    CSA C22.2 No 14
    IEC 60947-5-1
    EN 60947-5-1
    ATEX D 94/9/CE
    IEC 60947-4-1
    EN 60947-4-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃UL
    GL
    BV
    CCC
    ATEX INERIS
    RINA
    DNV
    GOST
    CSA
    LROS (Lloyds register of shipping)
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 5 N.m - on EverLink BTR screw connectors
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D65A
    LC1D50A
    LC1D40A
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible with cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Vibrations: 4 gn conforming to IEC 60068-2-6
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    37 to 50 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    0.95 A at 380 V AC-15 for signalling circuit
    0.06 A at 440 V DC-13 for signalling circuit
    55 mm-70 mmYes--
    LRD365Differential thermal overload relayLRD123 mm0.375 kgIP20 conforming to IEC 60529IEC 60947-4-1
    CSA C22.2 No 14
    EN 60947-4-1
    ATEX D 94/9/CE
    EN 60947-5-1
    IEC 60947-5-1
    UL 508
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃RINA
    GOST
    LROS (Lloyds register of shipping)
    ATEX INERIS
    UL
    BV
    DNV
    CSA
    CCC
    GL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 5 N.m - on EverLink BTR screw connectors
    TeSys690 V AC 0...400 HzPower circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    5 A for signalling circuitLC1D65A
    LC1D50A
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible without cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 flexible with cable end
    Power circuit: EverLink BTR screw connectors 1 cable(s) 1 to 35 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Vibrations: 4 gn conforming to IEC 60068-2-6
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0DC
    AC
    48 to 65 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    0.95 A at 380 V AC-15 for signalling circuit
    0.06 A at 440 V DC-13 for signalling circuit
    55 mmREACH Declaration70 mmYes--
    LRD4365Differential thermal overload relayLRD132 mm0.9 kgIP20 conforming to IEC 60529EN 60947-5-1
    EN 60947-4-1
    CSA C22.2 No 14
    IEC 60947-4-1
    ATEX D 94/9/CE
    UL 508
    IEC 60947-5-1
    -20 to 60 ℃ without derating 
    conforming to IEC 60947-4-1
    -60 to 70 ℃GL
    LROS (Lloyds register of shipping)
    RINA
    GOST
    CCC
    ATEX INERIS
    BV
    CSA
    UL
    DNV
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months0...400 HzControl circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 9 N.m - on screw clamp terminals
    TeSys690 V AC 0...400 HzPower circuit: 1000 V conforming to IEC 60947-4-1
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    5 A for signalling circuitLC1D115
    LC1D150
    Power circuit: screw clamp terminals 1 cable(s) 4 to 35 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end
    Power circuit: screw clamp terminals 1 cable(s) 4 to 50 mm2 flexible without cable end
    Power circuit: screw clamp terminals 1 cable(s) 4 to 50 mm2 solid without cable end
    6 kVTH conforming to IEC 60068TeSys LRDV1 conforming to UL 94Red push-button: stop
    Blue push-button: reset
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    Vibrations: 6 Gn conforming to IEC 60068-2-6
    Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
    Motor protectionTripping current 130 % of Ir on two phase, the last one at 0AC
    DC
    80 to 104 A1.14 +/- 0.06 Ir 
    conforming to IEC 60947-4-1
    -20 to 60 ℃6 kV at 50 Hz 
    conforming to IEC 60255-5
    0.06 A at 440 V DC-13 for signalling circuit
    0.12 A at 600 V AC-15 for signalling circuit
    ---Yes--