Loading...

Controller M241 IO Relay

Brand :
SCHNEIDER

Caution

    Product Description

    - Programmable Logic Controller for performance-demanding applications.
    - Range of product: Modicon M241
    - Product type: Logic controller.
    - Power supply: 100-240 Vdc.
    - A Run/Stop switch is available on every M241 controller.
    - Modicon M241 logic controllers are designed for high-performance compact machines incorporating speed and position control functions.
    - The processing power and the memory size of M241 controllers are ideal for targeting high-performance applications.
    - Every M241 logic controller has a QR code for direct access to its technical documentation.

    Product CodeRange of productProduct or component typemUsn rated supply voltageVibration resistanceShock resistanceWidthHeightDepthNet weightIP degree of protectionPollution degreeStandardsRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupplyBattery typeSupply voltage limitsLocal signallingData backed upData storage equipmentIntegrated connection typeOperating altitudeResistance to electrostatic dischargeREACH RegulationNetwork frequencyDiscrete output currentElectrical connectionMarkingDiscrete output numberDiscrete output typeDiscrete input numberDiscrete input voltageDiscrete input logicCommunication port protocolTransmission rateProtection typeInsulationSurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionDiscrete output voltageDiscrete I/O numberMaximum number of I/O expansion moduleDiscrete input voltage typeVoltage state 1 guaranteedVoltage state 0 guaranteedDiscrete input currentInput impedanceResponse timeConfigurable filtering timeOutput voltage limitsReset timeMemory capacityBackup timeExecution time for 1 K InstructionRealtime clockClock driftCounting input numberMaximum cable distance between devicesSensor power supplyMounting supportResistance to conducted disturbancesImmunity to microbreaksStorage altitudeDiscrete output logicPositioning functionsMaximum output frequencyAccuracyApplication structureControl signal typePort EthernetEthernet servicesWeb servicesMaximum number of connectionsCANopen feature profileNumber of slavePVC free
    TM241CEC24RModicon M241Logic controller100...240 V AC3.5 mm at 5 to 8.4 Hz on symmetrical rail
    3 gn at 8.4 to 150 Hz on symmetrical rail
    3.5 mm at 5 to 8.4 Hz on panel mounting
    3 gn at 8.4 to 150 Hz on panel mounting
    15 gn for 11 ms150 mm90 mm95 mm0.53 kgIP20 with protective cover in place2ANSI/ISA 12-12-01
    CSA C22.2 No 142
    CSA C22.2 No 213
    EN/IEC 61131-2:2007
    Marine specification (LR, ABS, DNV, GL)
    UL 1604
    UL 508
    10 to 95 %, 
    without condensation (in operation)
    10 to 95 %, 
    without condensation (in storage)
    -10 to 50 °C (vertical installation)
    -10 to 55 °C (horizontal installation)
    -25 to 70 °CCSA
    IACS E10
    RCM
    CULus
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    (serial 1)serial link supply: 
    5 V, <200 mA
    BR2032 lithium non-rechargeable, 
    battery life: 
    4 year(s)
    85 to 264 V1 LED (green)PWR:
    1 LED (green)RUN:
    1 LED (red)module error (ERR):
    1 LED (red)I/O error (I/O):
    1 LED (green)SD card access (SD):
    1 LED (red)BAT:
    1 LED (green)SL1:
    1 LED (green)SL2:
    1 LED (red)bus fault on TM4 (TM4):
    1 LED per channel (green)I/O state:
    1 LED (green)Ethernet port activity:
    1 LED (green)CANopen run:
    1 LED (green)CANopen error:
    128 MB built-in
    flash memory for backup of user programs
    <= 16 GB SD card (optional)Non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface
    Non isolated serial link serial 2 with removable screw terminal block connector and RS485 interface
    USB port with mini B USB 2.0 connector
    Ethernet with RJ45 connector
    CANopen J1939 with male SUB-D 9 connector
    0...2000 m8 kV in air conforming to 
    EN/IEC 61000-4-2
    4 kV on contact conforming to
    EN/IEC 61000-4-2
    REACH Declaration50/60 Hz2 A for relay output (Q4...Q9)
    0.1 A for fast output (PTO mode) (TR0...TR3)
    0.5 A for transistor output (TR0...TR3)
    Removable screw terminal blockfor inputs and outputs (pitch 5.08 mm)
    Removable screw terminal blockfor connecting the 24 V DC power supply (pitch 5.08 mm)
    CE6 relay
    4 transistor 4 fast output
    Transistor
    Relay
    14, discrete input 8 fast input 
    conforming to 
    IEC 61131-2 Type 1
    24 VSink or sourceNon isolated serial link: Modbus master/slave1.2...115.2 kbit/s 
    (115.2 kbit/s by default) for bus length of 
    15 m for RS485
    1.2...115.2 kbit/s
    (115.2 kbit/s by default) for bus length of 
    3 m for RS232
    480 Mbit/s for bus length of 3 m for USB
    10/100 Mbit/s for Ethernet
    1000 kbit/s for bus length of 
    20 m for CANopen
    800 kbit/s for bus length of 
    40 m for CANopen
    500 kbit/s for bus length of 
    100 m for CANopen
    250 kbit/s for bus length of 
    250 m for CANopen
    125 kbit/s for bus length of 
    500 m for CANopen
    50 kbit/s for bus length of 
    1000 m for CANopen
    20 kbit/s for bus length of 
    2500 m for CANopen
    Short-circuit protection for transistor output
    Short-circuit  and overload protection 
    with automatic reset for transistor output
    Reverse polarity protection for transistor output
    Without protection for relay output
    Between supply and internal logic 
    at 500 V AC
    Non-insulated 
    between supply and ground
    2 kV 
    power lines (AC) common mode 
    conforming to EN/IEC 61000-4-5
    2 kV relay output common mode 
    conforming to EN/IEC 61000-4-5
    1 kV 
    shielded cable common mode 
    conforming to EN/IEC 61000-4-5
    1 kV 
    power lines (AC) differential mode 
    conforming to EN/IEC 61000-4-5
    1 kV 
    relay output differential mode 
    conforming to EN/IEC 61000-4-5
    1 kV input common mode 
    conforming to EN/IEC 61000-4-5
    1 kV 
    transistor output common mode 
    conforming to EN/IEC 61000-4-5
    2 kV (power lines) 
    conforming to 
    EN/IEC 61000-4-4
    2 kV (relay output) 
    conforming to
     EN/IEC 61000-4-4
    1 kV (Ethernet line) 
    conforming to 
    N/IEC 61000-4-4
    1 kV (serial link) 
    conforming to 
    EN/IEC 61000-4-4
    1 kV (input) 
    conforming to 
    EN/IEC 61000-4-4
    1 kV (transistor output) 
    conforming to 
    EN/IEC 61000-4-4
    10 V/m 80 MHz...1 GHz 
    conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz 
    conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz 
    conforming to EN/IEC 61000-4-3
    Conducted emissions - test level: 120...69 dBµV/m QP 
    (power lines) at 10 to 150 kHz conforming to EN/IEC 55011
    Conducted emissions - test level: 63 dBµV/m QP 
    (power lines) at 1.5 to 30 MHz conforming to EN/IEC 55011
    Conducted emissions - test level: 79 dBµV/m QP/66 dBµV/m AV 
    (power lines) at 0.15 to 0.5 MHz conforming to EN/IEC 55011
    Conducted emissions - test level: 73 dBµV/m QP/60 dBµV/m AV 
    (power lines) at 0.5 to 300 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 40 dBµV/m QP class A 
    (10 m) at 30 to 230 MHz conforming to EN/IEC 55011
    Conducted emissions - test level: 79...63 dBµV/m QP 
    (power lines) at 150 to 1500 kHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBµV/m QP class A 
    (10 m) at 230 to 1000 MHz conforming to EN/IEC 55011
    5...125 V DC for relay output
    5...250 V AC for relay output
    24 V DC for transistor output
    247 (local)
    14 (remote)
    DC>= 15 V for input<= 5 V for input5 mA for input4.7 kOhm for input50 µs turn-on,
    I0...I13 terminal(s) for input
    1 µs for fast input125 V DC relay output
    30 V DC transistor output
    277 V AC relay output
    10 ms automatic reset output
    12 s automatic reset fast output
    8 MB for program
    64 MB for system memory RAM
    2 years at 25 °C0.3 ms
    for event and periodic task
    0.7 ms 
    for other instruction
    With<= 60 s/month at 25 °C4 fast input (HSC mode) 
    at 200 kHz
    14 standard input at 
    1 kHz
    Unshielded cable: <50 m for input
    Shielded cable: <10 m for fast input
    Unshielded cable: <50 m for output
    Shielded cable: <3 m for fast output
    24 V DC at 400 mA 
    supplied by the controller
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    Plate or panel with fixing kit
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency 
    (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    10 ms0 to 3000 mPositive logic (source)PTO function 4 channel(s)
    (positioning frequency: 
    100 kHz)
    1 kHz 
    for transistor output
    20 kHz 
    for fast output (PWM mode)
    100 kHz 
    for fast output (PLS mode)
    +/- 0.1 % at 0.02 to 0.1 kHz for fast output
    +/- 1 % at 0.1 to 1 kHz for fast output
    4 cyclic master tasks
    8 external event tasks
    8 event tasks
    3 cyclic master tasks + 1 freewheeling task
    A/B at 100 kHz
    for fast input (HSC mode)
    Pulse/direction 
    at 200 kHz for fast input
    (HSC mode)
    Single phase at 200 kHz
     for fast input (HSC mode)
    10BASE-T/100BASE-TX - 1 port(s) copper cableSNMP client/server
    Modbus TCP slave device
    Modbus TCP server
    Modbus TCP client
    IEC VAR ACCESS
    FTP client/server
    SQL client
    DHCP client
    Ethernet/IP adapter
    Send and receive email from the controller based on TCP/UDP library
    Web server (WebVisu & XWeb system)
    OPC UA server
    DNS client
    Web server16 Ethernet/IP device
    8 Modbus server
    DR 303-1
    DS 301 V4.02
    63 CANopen:Yes
    Controller M241 IO Relay | SCHNEIDER | MISUMI India