Loading...

TeSys K Control Relay

Brand :
SCHNEIDER

Caution

    Product Description

    - TeSys K control relays (CA2KN, CA3KN) for AC and DC control circuits from schneider electric.
    - Control relays for A.C. or D.C. control circuits (AC15, DC13)
    - 4 contacts (with different combinations of NO + NC contacts)
    - Simultaneous action between contacts
    - Various relay Coil voltages: AC, DC
    - Instantaneous contacts on the control relays
    - Instantaneous and time delay auxiliary contact blocks
    - Mounting and marking accessories
    - Conforming to IEC 60947, NF C 63-110, VDE 0660, BS 5424

    Product CodeProduct or component typeDevice short nameMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEOperating altitudeREACH RegulationREACH free of SVHCWarrantyUtilisation category[Uc] control circuit voltageTightening torqueMinimum switching currentRange[Ue] rated operational voltage[Ui] rated insulation voltage[Ith] conventional free air thermal currentMinimum switching voltageConnections - terminalsMaximum operating rateProtective treatmentProduct nameFlame retardanceInsulation resistanceMounting supportImmunity to microbreaksPole contact compositionIrms rated making capacityContactor applicationControl circuit typeAssociated fuse ratingControl circuit voltage limitsOperating timeHeat dissipationMechanical robustnessNon overlap distanceInrush power in VAHold-in 
    power consumption in VA
    Hold-in 
    power consumption in W
    Coil technologyInrush power in W
    CA2KN22M7Control relayCA2K10 Mcycles45
    mm
    58
    mm
    57
    mm
    0.18 kgIP2xBS 5424
    IEC 60947
    NF C 
    63-140
    VDE 0660
    -25 to 50 °C-50 to 80 °CCSA
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    2000 m without deratingREACH DeclarationYes18 monthsAC-15
    DC-13
    220...230 V AC 50/60 Hz1.3 N.m - 
    on screw clamp terminals - with screwdriver flat Ø 6 mm
    1.3 N.m - 
    on screw clamp terminals -  with screwdriver Philips No 
    26 mm
    5 mATeSys<= 690 V <= 400 Hz690 V conforming to IEC 60947
    750 V conforming to VDE 0110 group C
    690 V conforming to BS 5424
    600 V conforming to CSA C22.2 No 14
    10 A (at 50 °C)17 VScrew clamp terminals 1 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 4 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    0.34 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.34 to 1.5 mm2 flexible without cable end
    10000 cyc/hTC conforming to IEC 60068TeSys CAKV1 conforming to UL 94
    Requirement 2 conforming to 
    NF F 16-101
    Requirement 2 conforming to 
    NF F 16-102
    > 10 MOhmRail
    Plate
    2 ms2 NO + 2 NC110 A conforming to 
    IEC 60947
    Control circuitAC at 50/60 Hz10 A gG conforming to 
    IEC 60947
    10 A gG conforming to 
    VDE 0660
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Operational: 0.8...1.15 Uc (at <50 °C)
    10...20 ms coil de-energisation and 
    NO opening
    10...20 ms coil energisation and NO closing
    15...25 ms coil de-energisation and 
    NC closing
    5...15 ms coil energisation and NC opening
    1.3 WVibrations contactor open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Shocks contactor open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks contactor closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    0.5 mm30 VA (at 20 °C)4.5 VA (at 20 °C)---
    CA2KN31M7Control relayCA2K10 Mcycles45
    mm
    58
    mm
    57
    mm
    0.18 kgIP2xBS 5424
    IEC 60947
    NF C 
    63-140
    VDE 0660
    -25 to 50 °C-50 to 80 °CUL
    CSA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    2000 m without deratingREACH DeclarationYes18 monthsAC-15
    DC-13
    220...230 V AC 50/60 Hz1.3 N.m - 
    on screw clamp terminals -  with screwdriver flat Ø 6 mm
    1.3 N.m - 
    on screw clamp terminals -  with screwdriver Philips No 
    26 mm
    5 mATeSys<= 690 V <= 400 Hz690 V conforming to 
    IEC 60947
    750 V conforming to 
    VDE 0110 group C
    690 V conforming to 
    BS 5424
    600 V conforming to 
    CSA C22.2 No 14
    10 A (at 50 °C)17 VScrew clamp terminals 1 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 4 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    0.34 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.34 to 1.5 mm2 flexible without cable end
    10000 cyc/hTC conforming to IEC 60068TeSys CAKV1 conforming to UL 94
    Requirement 2 conforming to 
    NF F 16-101
    Requirement 2 conforming to 
    NF F 16-102
    > 10 MOhmPlate
    Rail
    2 ms3 NO + 1 NC110 A conforming to 
    IEC 60947
    Control circuitAC at 50/60 Hz10 A gG conforming to 
    IEC 60947
    10 A gG conforming to 
    VDE 0660
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Operational: 0.8...1.15 Uc (at <50 °C)
    10...20 ms coil de-energisation and 
    NO opening
    10...20 ms coil energisation and NO closing
    15...25 ms coil de-energisation and 
    NC closing
    5...15 ms coil energisation and NC opening
    1.3 WVibrations contactor open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Shocks contactor open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks contactor closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    0.5 mm30 VA (at 20 °C)4.5 VA (at 20 °C)---
    CA2KN40F7Control relayCA2K10 Mcycles45
    mm
    58
    mm
    57
    mm
    0.18 kgIP2xBS 5424
    IEC 60947
    NF C 
    63-140
    VDE 0660
    -25 to 50 °C-50 to 80 °CCSA
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    2000 m without deratingREACH DeclarationYes18 monthsDC-13
    AC-15
    110 V AC 50/60 Hz1.3 N.m - 
    on screw clamp terminals -  with screwdriver flat Ø 6 mm
    1.3 N.m - 
    on screw clamp terminals -  with screwdriver Philips No 
    26 mm
    5 mATeSys<= 690 V <= 400 Hz690 V conforming to 
    IEC 60947
    750 V conforming to 
    VDE 0110 group C
    690 V conforming to 
    BS 5424
    600 V conforming to 
    CSA C22.2 No 14
    10 A (at 50 °C)17 VScrew clamp terminals 1 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 4 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    0.34 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.34 to 1.5 mm2 flexible without cable end
    10000 cyc/hTC conforming to IEC 60068TeSys CAKV1 conforming to UL 94
    Requirement 2 conforming to 
    NF F 16-101
    Requirement 2 conforming to 
    NF F 16-102
    > 10 MOhmRail
    Plate
    2 ms4 NO110 A conforming to 
    IEC 60947
    Control circuitAC at 50/60 Hz10 A gG conforming to 
    IEC 60947
    10 A gG conforming to 
    VDE 0660
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Operational: 0.8...1.15 Uc (at <50 °C)
    10...20 ms coil de-energisation and 
    NO opening
    10...20 ms coil energisation and NO closing
    1.3 WVibrations contactor open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Shocks contactor open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks contactor closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    0.5 mm30 VA (at 20 °C)4.5 VA (at 20 °C)---
    CA2KN40M7Control relayCA2K10 Mcycles45
    mm
    58
    mm
    57
    mm
    0.18 kgIP2xBS 5424
    IEC 60947
    NF C 
    63-140
    VDE 0660
    -25 to 50 °C-50 to 80 °CCSA
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    2000 m without deratingREACH DeclarationYes18 monthsAC-15
    DC-13
    220...230 V AC 50/60 Hz1.3 N.m - 
    on screw clamp terminals -  with screwdriver 
    flat Ø 6 mm
    1.3 N.m - 
    on screw clamp terminals -  with screwdriver Philips No 
    26 mm
    5 mATeSys<= 690 V <= 400 Hz690 V conforming to 
    IEC 60947
    750 V conforming to 
    VDE 0110 group C
    690 V conforming to 
    BS 5424
    600 V conforming to 
    CSA C22.2 No 14
    10 A (at 50 °C)17 VScrew clamp terminals 1 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 4 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    0.34 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.34 to 1.5 mm2 flexible without cable end
    10000 cyc/hTC conforming to IEC 60068TeSys CAKV1 conforming to UL 94
    Requirement 2 conforming to 
    NF F 16-101
    Requirement 2 conforming to 
    NF F 16-102
    > 10 MOhmPlate
    Rail
    2 ms4 NO110 A conforming to 
    IEC 60947
    Control circuitAC at 50/60 Hz10 A gG conforming to 
    IEC 60947
    10 A gG conforming to 
    VDE 0660
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Operational: 0.8...1.15 Uc (at <50 °C)
    10...20 ms coil de-energisation and 
    NO opening
    10...20 ms coil energisation and NO closing
    1.3 WVibrations contactor open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Shocks contactor open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks contactor closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    0.5 mm30 VA (at 20 °C)4.5 VA (at 20 °C)---
    CA2KN40P7Control relayCA2K10 Mcycles45
    mm
    58
    mm
    57
    mm
    0.18 kgIP2xBS 5424
    IEC 60947
    NF C 
    63-140
    VDE 0660
    -25 to 50 °C-50 to 80 °CCSA
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    2000 m without deratingREACH DeclarationYes18 monthsDC-13
    AC-15
    230 V AC 50/60 Hz1.3 N.m - 
    on screw clamp terminals -  with screwdriver flat Ø 6 mm
    1.3 N.m - 
    on screw clamp terminals -  with screwdriver Philips No 
    26 mm
    5 mATeSys<= 690 V <= 400 Hz690 V conforming to 
    IEC 60947
    750 V conforming to 
    VDE 0110 group C
    690 V conforming to 
    BS 5424
    600 V conforming to 
    CSA C22.2 No 14
    10 A (at 50 °C)17 VScrew clamp terminals 1 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 4 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    0.34 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.34 to 1.5 mm2 flexible without cable end
    10000 cyc/hTC conforming to IEC 60068TeSys CAKV1 conforming to UL 94
    Requirement 2 conforming to 
    NF F 16-101
    Requirement 2 conforming to 
    NF F 16-102
    > 10 MOhmPlate
    Rail
    2 ms4 NO110 A conforming to 
    IEC 60947
    Control circuitAC at 50/60 Hz10 A gG conforming to 
    IEC 60947
    10 A gG conforming to 
    VDE 0660
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Operational: 0.8...1.15 Uc (at <50 °C)
    10...20 ms coil de-energisation and 
    NO opening
    10...20 ms coil energisation and NO closing
    1.3 WVibrations contactor open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Shocks contactor open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks contactor closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    0.5 mm30 VA (at 20 °C)4.5 VA (at 20 °C)---
    CA3KN31BD3Control relayCA3K20 Mcycles45
    mm
    58
    mm
    57
    mm
    0.225 kgIP2xBS 5424
    IEC 60947
    NF C 
    63-140
    VDE 0660
    -25 to 50 °C-50 to 80 °CUL
    CSA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    2000 m without deratingREACH DeclarationYes18 monthsDC-13
    AC-15
    24 V DC1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 
    26 mm
    5 mATeSys<= 690 V <= 400 Hz690 V conforming to 
    IEC 60947
    750 V conforming to 
    VDE 0110 group C
    690 V conforming to 
    BS 5424
    600 V conforming to 
    CSA C22.2 No 14
    10 A (at 50 °C)17 VScrew clamp terminals 1 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 4 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    0.34 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 2 cable(s) 
    0.34 to 1.5 mm2 flexible without cable end
    10000 cyc/hTC conforming to IEC 60068TeSys CAKV1 conforming to UL 94
    Requirement 2 conforming to 
    NF F 16-101
    Requirement 2 conforming to 
    NF F 16-102
    > 10 MOhmRail
    Plate
    2 ms3 NO + 1 NC110 A conforming to 
    IEC 60947
    Control circuitDC standard10 A gG conforming to 
    IEC 60947
    10 A gG conforming to 
    VDE 0660
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.1...0.75 Uc (at <50 °C)
    10 ms coil de-energisation and NO opening
    30...40 ms coil energisation and NO closing
    15 ms coil de-energisation and NC closing
    25...35 ms coil energisation and NC opening
    3 WVibrations contactor open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Shocks contactor open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks contactor closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    0.5 mm--3 W at 20 °CBuilt-in 
    bidirectional peak limiting 
    diode suppressor
    3 W (at 20 °C)
    TeSys K Control Relay | SCHNEIDER | MISUMI India