(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal Protection Cap【20 Pieces Per Package】

Terminal Protection Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,492₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Specifications]·Protective cap for ducter channels. ·Material: Flexible PVC

 
Part Number
D15BC
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,492.45

1 Pack(s)

20 Pieces Per Package

12 Day(s) or more

Loading...

  1. 1

Basic Information

Material Flexible Pvc Color White Materials Flexible PVC
Compatible Ductor product D15 type Color White

Please check the type/dimensions/specifications of the part D15BC in the Terminal Protection Cap series.

X
whatsapp-qr whatsapp-icon