(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

With Wires M12, Circular Connector for Mounting on Panels

With Wires M12, Circular Connector for Mounting on Panels
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,455₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wired/M12/metric circular panel-mount connector. ·Minimum order quantity: 1 pc. ·Application: for PCB, connector type: Round Type

 
Part Number
T4171310404-001
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 1,455.10

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials S/T/U S/T/U Other
Applicable pin/contact Female Application For PCB Type Receptacle
Special notes Cable to panel Shell Size(mm) 18 Polarity Reverse
Type Wire Size: 20-22AWG Waterproof IP67 Polarity code B
Shield processing NA Shell type Copper alloy Shell plating Nickel
Operating temperature range(°C) -40 – 85 Insulation material Polyamide

Please check the type/dimensions/specifications of the part T4171310404-001 in the With Wires M12, Circular Connector for Mounting on Panels series.