(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
FREQROL Inverter Option Control Terminal Option

FREQROL Inverter Option Control Terminal Option
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,199₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.

Product Description

Control terminal option for Mitsubishi Electric inverters. There are 4 types.

 
Part Number
FR-A7PS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,198.89

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type 12 V PLG control terminal block with power supply
X
whatsapp-qr whatsapp-icon