(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Capacity Exposed Outlet

High Capacity Exposed Outlet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      375₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

Panasonic AC outlet/inlet (option/others) high-capacity exposed outlet.

 
Part Number
WK1220B
WK1315
WK1320
WK1415
WK1430
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipRated Number of Positions

₹ 406.57

1 Piece(s) 6 Day(s) or more 20A/250V2P

₹ 374.64

1 Piece(s) 6 Day(s) or more 15A/250V3P

₹ 485.07

1 Piece(s) 6 Day(s) or more 20A/250V3P

₹ 422.54

1 Piece(s) 6 Day(s) or more 15A/250VGrounding 3P

₹ 1,669.24

1 Piece(s) 6 Day(s) or more 30A/250VGrounding 3P

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Rated) Color Black Color Black
X
whatsapp-qr whatsapp-icon