(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grounding 15 A Tough Cap

Grounding 15 A Tough Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Panasonic AC outlet/Inlet (option/others) grounding 15 A tough cap.

 
Part Number
WF5115B
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 485.07

2 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Rated) Color Black Color Black
Rated 15A/125V
X
whatsapp-qr whatsapp-icon