(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Timer

Timer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,456₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]This smart timer saves energy by preventing you from forgetting to turn it off, and comes in 2 colors: black and white.

 
Part Number
WH3201WP
WH3211WP
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipCord length

₹ 2,456.35

1 Piece(s) 6 Day(s) or more Direct outlet-connection type

₹ 2,705.92

1 Piece(s) 6 Day(s) or more 1m

Loading...

  1. 1

Basic Information

Type Timer Display method Analog Mounting Method Plug-in socket
Time specifications(s) 3-hour type Power Supply Voltage AC-dedicated Dimension vertical(mm) 74
Dimension width(mm) 60 Dimension depth(mm) 42.4 Color White