(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
[TBT-E]Terminal Block / Two-Stage End Plate【5 Pieces Per Package】

[TBT-E]Terminal Block / Two-Stage End Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,452₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

An end plate [TBT], 2-level terminal block by NITTO KOGYO CORPORATION. 5 sets included.

 
Part Number
TBT-15E
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,452.37

1 Pack(s)

5 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Two-Stage End Plate Material Polycarbonate resin Applicable Unit TBT-15R
X
whatsapp-qr whatsapp-icon