(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shield Clip M Type【2 Pieces Per Package】

Shield Clip M Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      212₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ELPA ASAHI ELECTRIC, shield clip, M type. ·Color: Black, Blue, Green, Red, White, Yellow, Other (Red/Black, 1 pc. each)

 
Part Number
HK-SK02H(R)
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 211.76

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Alligator Clip Color Red Dielectric Strength 2,000 V AC, 1 minute or more
Insulation Resistance 500 V DC 100 MΩ or more JAN Code 4901087131013