(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Feed-Through Bushing (For Cable Exits)

Feed-Through Bushing (For Cable Exits)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      317₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use to protect cables when feeding them through from boxes, switchboards, etc.
· The short type has a neat design with no protrusions from the threaded parts when mounted.
・ It can also be attached to thick plates.

 
Part Number
PBZ-76J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 317.00

2 Piece(s) Available 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Cable Related Supplies Color Beige Length(mm) 40
Product type Short type Color Beige Dimensions øD(mm) 90
Dimension L(mm) 40 Compatible knockout diameter ø76 Conduit nominal size 70・75
Nominal thread size G2 1/2

Please check the type/dimensions/specifications of the part PBZ-76J in the Feed-Through Bushing (For Cable Exits) series.

X
whatsapp-qr whatsapp-icon