(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

System Power Supply 750 Series

System Power Supply 750 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,214₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ This power supply input module is used to add a current value of 2 A for the internal system power supply (5 V DC).
・ If the total internal current consumption of all modules in the node exceeds 2 A, this module needs to be inserted.
・ The module also allows additional power (10 A) for field devices to be supplied through the power supply jumper contacts.

 
Part Number
750-613
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 22,214.00

1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Product type Power supply input module Power supply voltage(V) DC24 Specifications For systems and fields (standard)

Please check the type/dimensions/specifications of the part 750-613 in the System Power Supply 750 Series series.

X
whatsapp-qr whatsapp-icon