(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

16-Channel Digital Output Module 750 Series

16-Channel Digital Output Module 750 Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product type16-channel digital output modulePower supply voltage(V)DC24
SpecificationsNPN switching, 1-wire connectionRoHS10

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product type16-channel digital output modulePower supply voltage(V)DC24
SpecificationsNPN switching, 1-wire connectionRoHS10

Loading...

Configured Specifications

Product type16-channel digital output modulePower supply voltage(V)DC24
SpecificationsNPN switching, 1-wire connectionRoHS10

Product Description

[Features]
・ This digital output module has an output of 16 channels while being only 12 mm wide.
・ This module sends binary control signals from automation equipment to connected actuators (for example, contactors, transmitters, relays, and other electrical loads).
・ This module is a 20-contact interface cable that connects to a dedicated MIL connector terminal block.
・ 24 V DC power supply for the internal electronic circuit is supplied from 2 CAGE CLAMP terminals.
・ The status display LED (green) shows ON/OFF status for each channel.
・ An optocoupler is built-in, and there is electrical isolation between the field side and the system.

16-Channel Digital Output Module 750 Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product type16-channel digital output modulePower supply voltage(V)DC24
SpecificationsNPN switching, 1-wire connectionRoHS10

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product type16-channel digital output modulePower supply voltage(V)DC24
SpecificationsNPN switching, 1-wire connectionRoHS10
Part Number
750-1505
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 18,163.00

1 Piece(s) 12 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Product type 16-channel digital output module Power supply voltage(V) DC24 Specifications NPN switching, 1-wire connection

Please check the type/dimensions/specifications of the part 750-1505 in the 16-Channel Digital Output Module 750 Series series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list