(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Supply Mounting Bracket (DIN type)

Power Supply Mounting Bracket (DIN type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,002₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is an image of a representative product.

Product Description

[Features]
・ This is a genuine TDK-Lambda power supply mounting bracket (DIN type).

Part Number
DIN-02A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,001.59

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Mounting Bracket / Mounting Part Compatible Model HMS, HWS-A, RWS-B series Size(mm) W150×D42
Type DIN rail Applicable model name HMS50, HWS50A, RWS100B, RWS150B

Please check the type/dimensions/specifications of the part DIN-02A in the Power Supply Mounting Bracket (DIN type) series.

X
whatsapp-qr whatsapp-icon