(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fiber Wire Name Tag FN Series【100 Pieces Per Package】

Fiber Wire Name Tag FN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

It is useful for marking electrical communication, signals, instrumentation work, switchboards, operator panels, monitoring panels, etc.

Fiber Wire Name Tag FN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
FN-D-20
FN-K-20
Part NumberPriceMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)

₹ 914.83

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 30 × 20 × 1

₹ 914.83

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 25 × 20 × 1
Part Number
Part NumberPriceMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)

Loading...

  1. 1

Basic Information

Band wire length(mm) 135 Color White
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list