(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie Fixture MB/SKM【100 Pieces Per Package】

Cable Tie Fixture MB/SKM

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      741₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

This product is a fixed Bracket for cable ties. There are 3 types suitable for the overall length, etc. Material: Nylon 66

Part Number
MB3A
SKM-2
Part NumberPriceMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Width
(mm)
Length
(mm)
Mounting hole diameter ø Color

₹ 1,190.25

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 191919192.9Translucent white

₹ 740.54

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 21.2101021.25.1White
Part Number
Part NumberPriceMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Width
(mm)
Length
(mm)
Mounting hole diameter ø Color

Loading...

  1. 1

Basic Information

Material Nylon Material Nylon 66
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language