(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ No need for troublesome soldering work.
・ You can easily make a D-Sub cable by inserting a single wire.
Applicable pin/contact | Male (plug) | Wire connection method | Fasten With Screws | Connection direction | Straight |
---|---|---|---|---|---|
Application | Cable Connection | Allowable Voltage(V) | AC30/DC50 | Protection function (environmentally resistant) | NA |
Connector Shape | Square shape | Connector series initials | G/H/I |
Please check the type/dimensions/specifications of the part IM-DS2059-25DC-M2 in the Solderless D-Sub Connector IM-DS2059 (Dedicated for Single Wires) series.
Part Number |
---|
IM-DS2059-9DC-M2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,473.17 | 1 Piece(s) | 6 Day(s) or more |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy