(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Graphical Digital Panel Meter WPMZ-1 (Direct Current Voltage/Current Measurement (Process Measurement))

Graphical Digital Panel Meter WPMZ-1 (Direct Current Voltage/Current Measurement (Process Measurement))
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,688₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Direct current voltage/current input. (Process input)
・ High speed sampling * * 1 ch: 4,000 times/sec, 2 ch: 2,000 times/second.
・ Alarm logging function
The "WPMZ-1" is a DC voltage / current meter that supports direct current voltage / current measurement and is good at high-speed sampling on the production line in the factory manufacturing process.
[Applications]
・ Recommended for the purpose of shortening the inspection process such as abnormality judgment and clearance judgment when inspecting parts.

 
Part Number
WPMZ-1-4BX-XR-XE0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 43,688.43

1 Piece(s) 24 Day(s) or more

Loading...

  1. 1

Basic Information

Input type Voltage / Current Mounting Method Panel surface mount Power Supply Voltage 24 to 48 V DC
Panel cut dimensions 92 x 45 Display Digits 5 digits Standard CE
Dimension (D)(mm) 145 Dimension (H)(mm) 52 Output Display dedicated (external control)
Comparison output Relay output (a-contact) Testing report N/A Input A ch Process input (Direct current voltage/current)
Input B ch No Numbering Initial language setting: English

Please check the type/dimensions/specifications of the part WPMZ-1-4BX-XR-XE0 in the Graphical Digital Panel Meter WPMZ-1 (Direct Current Voltage/Current Measurement (Process Measurement)) series.

X
whatsapp-qr whatsapp-icon