(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

EB Series, Circular Drip-Proof/Soldered Connection Type Connector Cap (R1)

EB Series, Circular Drip-Proof/Soldered Connection Type Connector Cap (R1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      977₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EB, WEB series connector cap.
[Features]
・ Using a metal cap on the WEB series connector provides IP67 waterproof performance.
・ IP55 waterproof performance is achieved by using a metal cap on the EB series connector.
・ If dust-proof/waterproof is not required, you can select an inexpensive rubber cap.
[Applications]
・ It covers the connector joints to prevent dust, foreign objects, etc., from entering.

 
Part Number
EBPC13-D(R1)
EBPC13RA-D(R1)
EBPC16-D(R1)
EBPC16RA-D(R1)
EBPC21-D(R1)
EBPC25-D(R1)
EBRC13-D(R1)
EBRC13RA-D(R1)
EBRC16RA-D(R1)
EBRC21-D(R1)
EBRC21RA-D(R1)
EBRC25RA-D(R1)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Shell Size Material

₹ 1,804.72

1 Piece(s) 6 Day(s) or more For plug13Metal

₹ 976.97

1 Piece(s) 6 Day(s) or more For plug13Rubber

₹ 1,859.90

1 Piece(s) 6 Day(s) or more For plug16Metal

₹ 990.77

1 Piece(s) 6 Day(s) or more For plug16Rubber

₹ 1,887.49

1 Piece(s) 6 Day(s) or more For plug21Metal

₹ 1,942.68

1 Piece(s) 6 Day(s) or more For plug25Metal

₹ 1,915.09

1 Piece(s) 6 Day(s) or more For receptacle13Metal

₹ 976.97

1 Piece(s) 6 Day(s) or more For receptacle13Rubber

₹ 990.77

1 Piece(s) 6 Day(s) or more For receptacle16Rubber

₹ 2,108.23

1 Piece(s) 6 Day(s) or more For receptacle21Metal

₹ 1,018.36

1 Piece(s) 6 Day(s) or more For receptacle21Rubber

₹ 1,032.16

1 Piece(s) 6 Day(s) or more For receptacle25Rubber

Loading...

  1. 1

Basic Information

Supported models and series EB Series / WEB Series