(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ The mating method is a reverse bayonet mechanism, which allows single-action insertion and removal.
・ It uses a single-action lock mechanism that conforms to VG95234.
・ Full mating can be confirmed by the lock sound and marking, and it is a secure locking mechanism that prevent loosening due to vibration.
・ The insert arrangement and general specifications conform to MIL-DTL-5015.
・ The contact is a soldering type.
・ It has IP67 dust and water resistance.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Shell Size | Number Of Cores (Core) | Contact type | Key position change |
---|---|---|---|---|---|---|---|---|---|
₹ 6,620.11 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 18 | 4 | Pin contact | 0° | ||
₹ 6,979.23 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 18 | 10 | Pin contact | 0° | ||
₹ 7,064.57 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 18 | 10 | Socket Contact | 0° | ||
₹ 7,458.97 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 20 | 17 | Socket Contact | 0° | ||
₹ 7,885.35 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 22 | 8 | Socket Contact | 0° | ||
₹ 10,672.10 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 24 | 7 | Socket Contact | 0° | ||
₹ 11,016.99 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 24 | 7 | Socket Contact | 80° | ||
₹ 9,499.46 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 24 | 9 | Socket Contact | 0° | ||
₹ 9,844.35 | 1 Piece(s) | 6 Day(s) or more | For panel mount | 24 | 9 | Socket Contact | 35° | ||
₹ 5,985.51 | 1 Piece(s) | 6 Day(s) or more | For plug | 18 | 4 | Pin contact | 0° | ||
₹ 6,251.90 | 1 Piece(s) | 6 Day(s) or more | For plug | 18 | 4 | Socket Contact | 0° | ||
₹ 6,429.54 | 1 Piece(s) | 6 Day(s) or more | For plug | 18 | 10 | Socket Contact | 0° | ||
₹ 6,640.75 | 1 Piece(s) | 6 Day(s) or more | For plug | 20 | 14 | Pin contact | 0° | ||
₹ 7,364.41 | 1 Piece(s) | 6 Day(s) or more | For plug | 22 | 8 | Pin contact | 0° | ||
₹ 8,288.73 | 1 Piece(s) | 6 Day(s) or more | For plug | 24 | 7 | Pin contact | 0° |
Loading...
Material | Aluminum alloy / zinc plating, trivalent chromate treatment (Black) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy