(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Action Mechanism, Compact Size / Waterproof Connector CM10 Series (D6) type (R1)

Single-Action Mechanism, Compact Size / Waterproof Connector CM10 Series (D6) type (R1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Single-Action type compact circular connector with waterproof push-lock and turn-off.
[Features]
·CM10 Series (D) type different plating
·Locked by simply inserting the plug when mating, and turn the coupling ring when removing
·It can be easily attached and detached, has improved vibration resistance, and uses a metal shell to realize a robust structure with IP67 dust-proof and waterproof properties
·The back shell and clamp nut have been changed to light metal and resin to make them lighter than conventional products
·Duplex cables and 10-core cables are available, and the 10-core cables have a built-in earth terminal
·You can choose from crimp type and solder type
[Use]
·A connector developed for servo motors that can be widely used for factory automation equipment and measuring instrument, etc.

Part Number
CM10-CR10P-L(R1)
CM10-SP2S-S(D6)(R1)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Wire connection method Product Category Conforming cable outer diameter
(φ)
Conforming Wire Contact Note

₹ 3,414.37

1 Piece(s) 6 Day(s) or more Male (plug)SolderCable Receptacle9.0 to 11.6Soldering: 20 AWG or lessAttachment

₹ 2,383.61

1 Piece(s) 6 Day(s) or more Female (socket)Solder/crimpPlug4.0 to 6.0Crimp: 16 to 20 AWG/Solder: 20 AWG or lessSold Separately
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Wire connection method Product Category Conforming cable outer diameter
(φ)
Conforming Wire Contact Note

Loading...

  1. 1

Basic Information

Connection direction Straight Allowable Voltage(V) 200 Protection function (environmentally resistant) IP67
Application Cable to cable Representative Standard UL Connector Shape Round
A/B/C CM10 Connector series initials A/B/C Locking Method Push-on
Shell (material/treatment) Zinc alloy / nickel plating Contact (material/treatment) Copper alloy / gold plated
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list