(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CE05/JL04V European Standard / Waterproof Conduit Mounting Plug (Thread Type) (R1)

CE05/JL04V European Standard / Waterproof Conduit Mounting Plug (Thread Type) (R1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used by attaching it to a conduit. ·Minimum order quantity: 1 pc. ·Connector type: round ·Compatible pins, contacts: female (socket), application: cable-to-cable, allowable current (A): 23/46, allowable voltage (V): 250, connection direction: Straight

 
Part Number
CE05-6A24-11SGH-D(R1)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,143.65

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Wire connection method Solder Connection direction Straight
Allowable Voltage(V) 250 Protection function (environmentally resistant) IP67 Application Cable to cable
Representative Standard UL / TUV Connector Shape Round A/B/C CE05
Connector series initials A/B/C Ground terminal number G terminal / H terminal Shell Size 24