(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Applicable pin/contact | Female (socket) | Wire connection method | Solder |
---|---|---|---|
Connection direction | Angle | Allowable Voltage(V) | 250 |
Protection function (environmentally resistant) | IP67 | Application | Cable to cable |
Representative Standard | UL / TUV | Connector Shape | Round |
A/B/C | CE05 | Connector series initials | A/B/C |
Ground terminal number | G terminal / H terminal | Shell Size | 24 |
Loading...
Applicable pin/contact | Female (socket) | Wire connection method | Solder |
---|---|---|---|
Connection direction | Angle | Allowable Voltage(V) | 250 |
Protection function (environmentally resistant) | IP67 | Application | Cable to cable |
Representative Standard | UL / TUV | Connector Shape | Round |
A/B/C | CE05 | Connector series initials | A/B/C |
Ground terminal number | G terminal / H terminal | Shell Size | 24 |
Loading...
Applicable pin/contact | Female (socket) | Wire connection method | Solder |
---|---|---|---|
Connection direction | Angle | Allowable Voltage(V) | 250 |
Protection function (environmentally resistant) | IP67 | Application | Cable to cable |
Representative Standard | UL / TUV | Connector Shape | Round |
A/B/C | CE05 | Connector series initials | A/B/C |
Ground terminal number | G terminal / H terminal | Shell Size | 24 |
Can be used for a wide range of applications, from power supplies to signals. Minimum order quantity: 1 pc. ·Connector type: round ·Compatible pins, contacts: female (socket), application: cable-to-cable, connection direction: equal angle steel
Loading...
Applicable pin/contact | Female (socket) | Wire connection method | Solder |
---|---|---|---|
Connection direction | Angle | Allowable Voltage(V) | 250 |
Protection function (environmentally resistant) | IP67 | Application | Cable to cable |
Representative Standard | UL / TUV | Connector Shape | Round |
A/B/C | CE05 | Connector series initials | A/B/C |
Ground terminal number | G terminal / H terminal | Shell Size | 24 |
Loading...
Loading...
Loading...
Applicable pin/contact | Female (socket) | Wire connection method | Solder |
---|---|---|---|
Connection direction | Angle | Allowable Voltage(V) | 250 |
Protection function (environmentally resistant) | IP67 | Application | Cable to cable |
Representative Standard | UL / TUV | Connector Shape | Round |
A/B/C | CE05 | Connector series initials | A/B/C |
Ground terminal number | G terminal / H terminal | Shell Size | 24 |
Applicable pin/contact | Female (socket) | Wire connection method | Solder | Connection direction | Angle |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 | Protection function (environmentally resistant) | IP67 | Application | Cable to cable |
Representative Standard | UL / TUV | Connector Shape | Round | A/B/C | CE05 |
Connector series initials | A/B/C | Ground terminal number | G terminal / H terminal | Shell Size | 24 |
Please check the type/dimensions/specifications of the part CE05-8A24-11SGH-D-BAS(R1) in the CE05/JL04V European Standard / Waterproof Angle Plug (Thread Type) (R1) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy